IESNA:LM-63-2002
[TEST]P1380274
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-722-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5962.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
892.4 987.7 1059.5 1082.9 1082.9 1052.9 969.3 859.0 818.9 880.7 994.4 1123.0 1321.9 1555.9 1789.8 1977.0 2132.4 2266.1 
2423.2 2595.4 2732.4 2747.4 2530.2 2079.0 1415.5 768.7 493.0 337.6 227.3 143.7 81.9 41.8 20.1 10.0 6.7 0.0 0.0 
892.4 986.0 1061.2 1086.3 1082.9 1051.2 971.0 865.7 820.6 887.4 987.7 1108.0 1318.6 1547.5 1788.2 1988.7 2152.5 2297.9 
2443.3 2588.7 2755.8 2760.8 2623.8 2149.2 1387.1 788.8 511.4 345.9 235.6 152.1 86.9 45.1 23.4 10.0 5.0 0.0 0.0 
892.4 989.3 1057.9 1086.3 1094.6 1066.2 999.4 899.1 838.9 880.7 969.3 1093.0 1273.4 1489.0 1753.1 2010.4 2180.9 2274.5 
2445.0 2600.4 2774.2 2854.4 2777.5 2418.2 1701.3 982.7 631.7 442.9 314.2 190.5 118.7 75.2 46.8 30.1 8.4 1.7 0.0 
892.4 982.7 1059.5 1094.6 1106.3 1099.6 1049.5 969.3 889.1 884.1 954.3 1057.9 1193.2 1380.4 1594.3 1798.2 2002.1 2172.6 
2338.0 2521.8 2730.7 2896.2 2921.2 2760.8 2363.1 1522.5 867.3 615.0 454.6 304.2 210.6 135.4 81.9 33.4 11.7 1.7 0.0 
892.4 984.3 1054.5 1099.6 1129.7 1131.4 1113.0 1064.6 997.7 952.6 966.0 1034.5 1134.7 1276.8 1453.9 1662.8 1856.7 2038.9 2214.3 
2409.9 2627.1 2891.2 3110.1 3123.5 2922.9 2334.7 1367.0 747.0 536.5 404.4 255.7 163.8 107.0 58.5 13.4 3.3 0.0 
892.4 976.0 1042.8 1104.7 1146.4 1169.8 1178.2 1169.8 1138.1 1099.6 1071.2 1087.9 1153.1 1245.0 1370.4 1535.8 1734.7 1936.9 2144.1 
2346.4 2572.0 2802.6 3125.1 3436.0 3558.0 3384.2 2642.2 1455.6 638.4 361.0 237.3 132.0 75.2 45.1 18.4 5.0 0.0 
892.4 957.6 1032.8 1096.3 1144.8 1198.2 1226.7 1261.8 1271.8 1281.8 1286.8 1303.5 1330.3 1383.7 1479.0 1606.0 1778.2 1967.0 2194.3 
2436.6 2675.6 2922.9 3158.6 3566.3 4114.5 4584.1 4493.8 3494.5 2082.3 955.9 257.4 137.0 80.2 35.1 20.1 8.4 0.0 
892.4 945.9 1002.7 1064.6 1133.1 1188.2 1248.4 1313.6 1383.7 1445.6 1524.1 1570.9 1619.4 1666.2 1738.0 1853.4 2042.2 2259.5 
2506.8 2769.2 3039.9 3292.3 3532.9 3793.6 4248.2 5048.7 5733.9 5561.7 4589.1 3200.3 2003.8 872.4 197.2 68.5 
28.4 11.7 0.0 
892.4 930.9 977.6 1031.1 1091.3 1149.8 1221.6 1296.8 1397.1 1494.0 1616.0 1729.7 1860.0 2005.4 2174.2 2386.5 2642.2 2919.6 
3240.4 3532.9 3822.0 4069.4 4286.6 4508.9 4746.2 5174.0 5723.8 5954.5 5533.3 4604.1 3091.7 1079.6 259.0 96.9 
31.8 11.7 0.0 
892.4 920.8 967.6 1017.8 1071.2 1134.7 1198.2 1275.1 1362.0 1460.6 1587.6 1708.0 1833.3 1958.6 2140.8 2363.1 2638.8 2934.6 
3258.8 3598.1 3897.2 4186.3 4477.1 4717.8 5027.0 5453.1 5934.4 6054.7 5596.8 4732.8 3146.9 1039.5 220.6 98.6 
33.4 13.4 0.0 
892.4 909.1 942.6 976.0 1024.4 1066.2 1129.7 1191.6 1258.4 1338.6 1443.9 1539.2 1636.1 1761.4 1896.8 2067.3 2271.2 2505.1 
2754.1 3008.1 3248.8 3444.3 3611.4 3805.3 4014.2 4256.5 4448.7 4385.2 3880.5 3319.0 2209.3 606.6 142.1 65.2 25.1 
11.7 0.0 
892.4 902.4 917.5 935.9 971.0 1007.7 1044.5 1096.3 1141.4 1194.9 1270.1 1333.6 1393.8 1462.3 1535.8 1639.4 1778.2 1911.8 2075.6 
2227.7 2356.4 2471.7 2560.3 2647.2 2747.4 2864.4 2951.3 2847.7 2431.6 2068.9 1432.2 472.9 90.2 43.5 20.1 11.7 0.0 
892.4 897.4 894.1 907.5 922.5 939.2 950.9 959.3 972.6 987.7 999.4 999.4 977.6 957.6 922.5 900.8 899.1 905.8 930.9 
962.6 1001.0 1024.4 1032.8 999.4 957.6 937.5 817.2 584.9 381.0 244.0 153.7 76.9 36.8 21.7 13.4 10.0 0.0 
892.4 865.7 835.6 812.2 783.8 745.4 690.2 626.7 553.2 467.9 399.4 354.3 320.9 307.5 305.8 302.5 295.8 295.8 299.1 
302.5 294.1 269.1 240.7 203.9 170.5 135.4 103.6 80.2 65.2 51.8 38.4 28.4 20.1 15.0 10.0 6.7 0.0 
892.4 838.9 785.5 713.6 641.7 554.8 449.6 367.7 314.2 284.1 270.7 262.4 255.7 249.0 244.0 237.3 232.3 222.3 212.2 
202.2 192.2 182.2 167.1 147.1 122.0 100.3 83.6 70.2 58.5 46.8 35.1 23.4 15.0 11.7 6.7 5.0 0.0 
892.4 815.5 730.3 618.3 509.7 402.8 327.6 294.1 274.1 257.4 239.0 223.9 213.9 203.9 193.9 185.5 178.8 172.1 165.4 158.8 
148.7 138.7 130.4 120.3 108.6 95.3 81.9 68.5 55.1 38.4 26.7 18.4 13.4 6.7 5.0 3.3 0.0 
892.4 798.8 675.2 548.2 414.5 329.2 297.5 279.1 262.4 240.7 218.9 200.5 185.5 173.8 165.4 157.1 148.7 140.4 135.4 130.4 128.7 
125.3 120.3 112.0 103.6 90.2 76.9 61.8 46.8 33.4 23.4 16.7 10.0 6.7 3.3 3.3 0.0 
892.4 777.1 626.7 479.6 354.3 305.8 287.4 269.1 249.0 225.6 203.9 187.2 175.5 163.8 155.4 147.1 140.4 133.7 128.7 125.3 122.0 118.7 
113.6 107.0 98.6 90.2 78.5 66.8 55.1 43.5 35.1 26.7 16.7 5.0 3.3 3.3 0.0 
892.4 772.1 610.0 437.9 330.9 299.1 284.1 265.7 242.3 220.6 198.9 183.8 168.8 158.8 152.1 145.4 137.0 132.0 125.3 123.7 120.3 117.0 
110.3 103.6 95.3 86.9 76.9 65.2 56.8 48.5 38.4 28.4 15.0 6.7 5.0 3.3 0.0 
892.4 758.7 576.6 404.4 319.2 295.8 279.1 260.7 240.7 217.3 197.2 180.5 165.4 155.4 147.1 142.1 137.0 128.7 122.0 118.7 113.6 110.3 
105.3 96.9 86.9 73.5 61.8 53.5 45.1 36.8 30.1 20.1 8.4 6.7 5.0 3.3 0.0 
892.4 750.4 564.9 391.1 315.9 294.1 277.4 259.0 239.0 217.3 195.5 177.1 160.4 150.4 143.7 138.7 133.7 123.7 118.7 115.3 112.0 108.6 
101.9 90.2 75.2 61.8 46.8 40.1 31.8 25.1 16.7 11.7 6.7 5.0 5.0 3.3 0.0 
892.4 752.0 568.2 389.4 315.9 294.1 280.8 260.7 239.0 217.3 197.2 178.8 160.4 150.4 143.7 140.4 133.7 123.7 118.7 117.0 113.6 107.0 
100.3 88.6 75.2 60.2 45.1 36.8 30.1 23.4 16.7 10.0 6.7 5.0 3.3 1.7 0.0 
